Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Portable Flexible Stand

Expand Table
EN
Vignette
PREVIEWPERLINE
ORDERNO
hs harmonized code
HS_HARMONIZED_CODE
net height
NET_HEIGHT
net length
NET_LENGTH
net weight
NET_WEIGHT
net width
NET_WIDTH
other
OTHER
package height
PACKAGE_HEIGHT
package length
PACKAGE_LENGTH
package weight
PACKAGE_WEIGHT
package width
PACKAGE_WIDTH
part number
PART_NUMBER
skuupc
SKUUPC
1
2
3
4
5
6
7
8
9
10
11
12
13
14
Fixed Wall Mount
4202.92.9060
No
No
No
No
Color Light GreyDimensions to be Published Upon Official Release
No
No
No
No
VB_B_FSW_GTS5E105_LG
VB_B_FSW_GTS5E105_LG
Fixed Tilted Wall Mount
4202.92.9060
No
No
No
No
Color BlackDimensions to be Published Upon Official Release
No
No
No
No
VB_B_FTSW_GTS5E105_BLK
VB_B_FTSW_GTS5E105_BLK
Tilting Wall Mount
4202.92.9060
No
No
No
No
Color BlackDimensions to be Published Upon Official Release
No
No
No
No
VB_B_TW_GTS5E105_BLK
VB_B_TW_GTS5E105_BLK
Fixed Surface Mount
4202.92.9060
No
No
No
No
Color WhiteDimensions to be Published Upon Official Release
No
No
No
No
VB_B_FXS_GTS5E105_WH
VB_B_FXS_GTS5E105_WH
Portable Fixed Stand
4202.92.9060
No
No
No
No
Color WhiteDimensions to be Published Upon Official Release
No
No
No
No
VB_B_FXSBP_GTS5E105_WH
VB_B_FXSBP_GTS5E105_WH
Flexible Surface Mount
4202.92.9060
No
No
No
No
Color Light GreyDimensions to be Published Upon Official Release
No
No
No
No
VB_B_FLX_GTS5E105_LG
VB_B_FLX_GTS5E105_LG
Portable Flexible Stand
4202.92.9060
No
No
No
No
Color Light GreyDimensions to be Published Upon Official Release
No
No
No
No
VB_B_FLXBP_GTS5E105_LG
VB_B_FLXBP_GTS5E105_LG
Tilted Surface Mount
4202.92.9060
No
No
No
No
Color BlackDimensions to be Published Upon Official Release
No
No
No
No
VB_B_FTSD_GTS5E105_BLK
VB_B_FTSD_GTS5E105_BLK
360 Rotate & Tilt
4202.92.9060
No
No
No
No
Color BlackDimensions to be Published Upon Official Release
No
No
No
No
VB_B_360_GTS5E105_BLK
VB_B_360_GTS5E105_BLK
Floor Standing
4202.92.9060
No
No
No
No
Color WhiteDimensions to be Published Upon Official Release
No
No
No
No
VB_B_FFS_GTS5E105_WH
VB_B_FFS_GTS5E105_WH
Permanent Fixed Glass Mount
4202.92.9060
No
No
No
No
Color BlackDimensions to be Published Upon Official Release
No
No
No
No
VB_B_FPG_GTS5E105_BLK
VB_B_FPG_GTS5E105_BLK
VESA-Ready Enclosure
3926.90.9996
0.62 [16mm]
12.4 [315mm]
-
8.3 [211mm]
Color Black
1.5 [38mm]
18 [457.2mm]
1.65 lbs [748g]
9.25 [235mm]
VB_VESA_GTS5E105_BLK
Removable Fixed Glass Mount
4202.92.9060
No
No
No
No
Color BlackDimensions to be Published Upon Official Release
No
No
No
No
VB_B_FRG_GTS5E105_BLK
VB_B_FRG_GTS5E105_BLK
Removable Tilting Glass Mount
4202.92.9060
No
No
No
No
Color BlackDimensions to be Published Upon Official Release
No
No
No
No
VB_B_TRG_GTS5E105_BLK
VB_B_TRG_GTS5E105_BLK
Show compressed display (14 products)
Numéro de commandePortable Flexible Stand
Dernières modifications19.11.2020 10:42:28
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties